IESNA:LM-63-2002
[TEST]P946335
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9137
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1072.1 1342.3 1586.6 1775.8 1930 2017.2 2058.3 2072.9 2146.9 2305.4
2567.2 2897.8 3223.2 3483.1 3710.4 3918 4049.1 4082.6 4001.9 3797.7
3385.5 2672.8 2206.4 1847.9 1463.5 1029.6 676.8 474.5 370.2 319.8
290.1 243.8 206.6 71.7 34.9 5.7 0
1072.1 1351.7 1598.4 1790.8 1932.3 2028.1 2077.1 2090.8 2152.1 2295
2537 2861 3180.3 3449.2 3678.8 3886.4 4042 4098.1 4046.7 3873.6
3529.3 2870.9 2295.5 1927.6 1547.9 1122.5 738.1 498.1 382 331.1
292.9 247.6 208.5 88.7 37.3 7.1 0
1072.1 1339.9 1581.9 1776.2 1927.6 2037.5 2098.4 2124.3 2172.4 2300.7
2506.8 2794.5 3101.1 3371.3 3589.7 3764.2 3927.9 4007.6 3987.3 3849.1
3572.3 3119.9 2487 2045.5 1668.7 1256.5 839.1 557.5 412.2 342.4
302.3 263.2 225.4 172.2 87.7 10.4 0
1072.1 1339.9 1574.8 1768.7 1930.5 2054.5 2137.5 2180.9 2226.2 2325.2
2478.5 2701.6 2966.7 3220.9 3425.6 3593.5 3734.5 3848.6 3879.3 3834
3667.5 3358.6 2924.7 2411.1 1927.6 1498 1047.5 670.7 457.5 348.1
300.4 260.8 222.6 177.3 124.5 48.6 0
1072.1 1300.3 1528.1 1727.2 1897.9 2048.8 2169.1 2248.8 2299.8 2378
2505.4 2669.1 2880.8 3096.4 3290.2 3457.2 3593 3713.7 3799.6 3822.7
3777 3636.4 3363.8 2951.6 2470 1978.1 1473.9 971.6 610.3 409.4
312.2 277.3 241 183.9 124 38.7 0
1072.1 1279.6 1485.2 1679.1 1858.3 2024.3 2175.2 2294.6 2375.7 2451.6
2546.9 2683.7 2842.1 3030.3 3219.9 3408.6 3569 3694.4 3789.2 3867.5
3928.3 3908.1 3822.7 3628.9 3294 2860.1 2302.1 1765.4 1187.1 732.9
475.4 325 235.4 142.4 71.7 18.9 0
1072.1 1240 1418.7 1601.2 1778.6 1952.6 2120.5 2270 2394.1 2493.6
2594.5 2704.9 2826.1 2977 3150.1 3346.3 3548.2 3743 3915.6 4067.5
4205.7 4357.5 4425.9 4468.4 4459 4266.5 3899.1 3313.8 2539.3 1720.1
992.8 515.5 263.2 151.9 74 25.5 0
1072.1 1209.8 1353.2 1509.7 1672 1825.3 1989.9 2149.8 2303.5 2439.4
2575.2 2701.1 2815.3 2938.4 3067.6 3206.3 3367.1 3549.1 3748.2 3959.5
4190.1 4521.2 4788.6 4951.8 5137.7 5272.1 5289.5 5108.9 4639.1 3878.8
2826.1 1823.9 929.6 379.2 135.4 26.4 0
1072.1 1155.5 1256.5 1373.4 1501.7 1637.6 1775.8 1912.5 2047.9 2187
2332.8 2467.7 2614.3 2767.6 2927 3086.9 3264.3 3463.3 3683.6 3933.1
4224.5 4666.5 5105.1 5405.5 5789 6240.4 6723.3 7045.5 6976.6 6328.1
4992.9 3236.9 1373 419.3 132.1 27.4 0
1072.1 1146.1 1246.6 1354.1 1475.3 1603.6 1734.7 1865.4 1994.6 2125.7
2254.9 2388.9 2530.4 2683.7 2842.1 3006.8 3189.7 3392.1 3618.5 3876.5
4167.5 4635.3 5077.3 5402.7 5812.6 6304.5 6831.8 7167.6 7103.9 6414.4
4963.1 3035 1163.1 321.2 103.8 23.6 0
1072.1 1110.3 1162.1 1231.9 1316.4 1408.3 1501.3 1598.9 1699.8 1801.7
1904.5 2010.6 2117.7 2230.9 2352.6 2481.3 2622.8 2783.2 2976.6 3197.3
3466.1 3893.4 4217.5 4537.2 4927.3 5396.6 5837.1 6028.1 5828.6 5067.8
3741.1 2082.3 600.4 125.9 42 9.4 0
1072.1 1083.8 1113.1 1155.1 1213.1 1275.8 1344.2 1414.5 1485.7 1561.6
1635.7 1706.9 1780.5 1853.6 1930.9 2012.5 2098.4 2202.6 2323.3 2479.9
2706.3 2987.4 3178.9 3393 3649.1 3928.3 4118.9 4052.4 3719.4 3094.9
2235.1 1143.7 373.1 111.3 38.2 9 0
1072.1 1060.3 1064.5 1083.8 1115.4 1148 1190.9 1233.4 1275.3 1319.2
1357.4 1391.8 1420.6 1447 1465.4 1477.2 1489 1497 1510.2 1540.9
1614.4 1657.8 1665.9 1681.9 1706.9 1729.5 1667.7 1472 1192.8 883.9
600.9 340.5 170.7 72.2 34.9 12.3 0
1072.1 1010.7 974.4 955.6 953.7 961.2 974 988.1 998 1004.1
1003.7 991.9 973.5 947.5 913.1 871.1 820.7 768.3 720.2 675.4
629.2 588.1 553.7 525.4 500.9 475.9 444.8 402.8 344.8 267
194.3 142.9 99 63.7 36.3 10.4 0
1072.1 965 898.5 869.2 862.2 868.3 881.5 895.7 902.7 900.8
890.9 873.5 848 816.4 779.6 741.9 702.8 663.6 624.9 582.5
539.6 500.9 472.6 455.6 449 450 449 435.8 403.3 349
265.5 183 128.3 84.4 42 9.4 0
1072.1 929.1 849 817.4 818.8 836.7 856.5 869.2 870.2 861.7
845.2 821.6 793.8 761.7 727.8 694.3 658.9 621.6 583.4 548.1
521.2 498.1 482.5 472.6 464.1 454.2 438.6 422.6 402.8 371.2
323.1 253.7 166.5 92 43.9 9.4 0
1072.1 894.7 812.2 791 804.2 828.7 848 857.5 853.7 839.1
816.4 789.5 758.4 727.8 695.2 663.6 641.9 616 583.4 557.5
540 516.9 480.6 451.8 433 414.6 395.7 376.8 359.9 344.3
325.9 296.2 242.4 185.8 109 26.4 0
1072.1 875.4 792.8 781 803.7 827.3 846.6 852.3 843.3 820.2
792.4 760.8 726.8 696.6 670.7 656.1 638.6 620.7 603.2 564.6
530.1 502.8 475.4 450 423.5 400.4 377.8 357 335.3 310.3
285.8 263.7 231.1 199.5 139.6 54.2 0
1072.1 858.9 780.6 779.2 804.2 826.8 843.8 845.7 832 807
775.4 740.5 709.4 680.6 661.2 644.7 623.5 594.7 569.3 538.6
515 488.6 462.7 439.1 419.3 399 377.3 355.2 329.2 300.4
268.8 241 205.2 155.2 102.8 42.9 0
1072.1 849.4 774.4 778.7 806 828.2 843.3 840.5 823 793.3
756.5 722.1 692.8 670.7 660.3 635.3 596.6 551.8 533.9 518.8
491.9 471.2 453.3 426.8 407 391.5 371.2 347.1 318.4 286.8
252.3 237.2 204.2 133.5 97.2 59.4 0
1072.1 847.5 770.7 779.2 806.5 829.2 842.8 839.1 817.8 784.3
747.1 713.1 684.4 670.7 654.6 623 566.4 529.2 519.8 501.4
477.8 452.3 428.3 409.9 398.5 388.6 370.2 347.6 320.2 288.6
255.2 263.7 210.4 140.6 107.1 39.6 0
1072.1 847.5 770.2 780.6 807 829.6 842.4 840.5 819.7 784.8
747.1 712.7 683.9 671.2 653.2 621.2 562.2 529.7 522.1 500.9
476.4 448.5 428.7 404.2 400.9 388.6 369.8 347.6 322.1 288.2
256.1 259.9 180.6 145.3 105.6 38.2 0
